您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
8120 059 grab bars 8120 059000
Bradley
Washroom Accessories
Grab Bars
8120-059 and 8320-059 grab bar
Powered by
CAD模型選擇
{bradley/washroom_accessories/grab_bars/8120_059_and_8320_059_grab_bar/8120_059_grab_bars.prj},{NB=Washroom_Accessories - Grab_Bars - 8120_059_and_8320_059_grab_bar - 8120_059_grab_bars - 8120_059_grab_bars_8120_059000},{PERCENTAGEOFRECYCLEDCONTENT=63.680},{MASTERFORMATSECTIONNUMBER=0.000},{DEFAULTELEVATION=2.750},{RADIUS=0.060},{OVERALLLENGTH=4.660},{LENGTHB=4.330},{LENGTHA=3.000},{DIAMETER=0.130},{OMNICLASSNUMBER=0.000},{NAME=8120_059_grab_bars_8120_059000},{INAME=8120_059_grab_bars_8120_059000},{RFAFILE=8120_059_grab_bars},{SHA256=esdh++Naj80kJ793HLiZ94VqD4GuxW6UIMGUOWr9gC0=},{VARIANTNAME=8120-059000},{COMPLIESTONAFTA=Yes},{COMPLIESTOBUYAMERICANACT=Yes},{FIRERATING=None},{INSTRUCTIONS=This is a face mounted fixture.},{WARRANTYINFORMATION=Complete unit, one (1) year},{VERSION=1.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bradley
Description
8120-059 grab bars
Bill of material
8120_059_grab_bars_8120_059000
VARIANTNAME
8120-059000
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
63.680
COMPLIESTONAFTA
Complies to NAFTA
Yes
COMPLIESTOBUYAMERICANACT
Complies To Buy American Act
Yes
FIRERATING
Fire Rating
None
MASTERFORMATSECTIONNUMBER
MasterFormat Section Number
0.000
INSTRUCTIONS
Instructions
This is a face mounted fixture.
DEFAULTELEVATION
Default Elevation
2.750
FEET
RADIUS
Radius
0.060
FEET
OVERALLLENGTH
Overall Length
4.660
FEET
LENGTHB
Length B
4.330
FEET
LENGTHA
Length A
3.000
FEET
DIAMETER
Diameter
0.130
FEET
WARRANTYINFORMATION
Warranty Information
Complete unit, one (1) year
VERSION
Version
1.0
TECHNICALDATA
Technical Data
http://www.bradleycorp.com/products/techdata/8810.pdf
URL
www.bradleycorp.com
TYPECOMMENTS
Type Comments
All grab bar configurations are specified using centerline to centerline dimensions.
OMNICLASSNUMBER
OmniClass Number
0.000
MODEL
Model
8120-059000
MATERIALNOTE
Material Note
FLANGES - 13GA., ESCUTCHEONS - 22GA., TUBING - 18GA.
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
ANSI Standard A117.1, ADA, ABA, ADAAG, UFAS
DESCRIPTION
Description
Grab Bars
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...