??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bradley
Description
832 grab bars
Bill of material
832_grab_bars_8320_001420
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
COMPLIESTONAFTA
Complies to NAFTA
Yes
COMPLIESTOBUYAMERICANACT
Complies To Buy American Act
Yes
FIRERATING
Fire Rating
None
MASTERFORMATSECTIONNUMBER
MasterFormat Section Number
0.000
INSTRUCTIONS
Instructions
This is a face mounted fixture.
DEFAULTELEVATION
Default Elevation
2.750 FEET
RADIUS
Radius
0.050 FEET
OVERALLLENGTH
Overall Length
FEET
LENGTH
Length
FEET
DIAMETER
Diameter
0.100 FEET
WARRANTYINFORMATION
Warranty Information
Complete unit, one (1) year
VERSION
Version
1.0
TECHNICALDATA
Technical Data
http://www.bradleycorp.com/products/techdata/8820.pdf
URL
www.bradleycorp.com
TYPECOMMENTS
Type Comments
All grab bar configurations are specified using centerline to centerline dimensions.
OMNICLASSCODE
OmniClass Code
0.000
MODEL
Model
MATERIALNOTE
Material Note
FLANGES - 13GA., ESCUTCHEONS - 22GA., TUBING - 18GA.
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
ANSI Standard A117.1, ADA, ABA, ADAAG, UFAS
DESCRIPTION
Description
Grab Bars
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    EWAR - Ernst Wagner
    BF600 - Straight grab rail
    Bradley
    8320-059 grab bars