??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bradley
Description
Towel Bar Acorp 907
Bill of material
towel_bar_acorp_907_907_24
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
DEFAULTELEVATION
Default Elevation
48.000
INSTALLATIONTYPE
Installation Type
Surface Mounted
WIDTH
Width
LENGTH
Length
0.000
HEIGHT
Height
0.000
DEPTH
Depth
0.000
WARRANTYINFORMATION
Warranty Information
n/a
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Towel Bars
OMNICLASSCODE
OmniClass Code
23-31 25 25
MODELINGCODE
Modeling Code
n/a
MODEL
Model
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13.13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    nVent HOFFMAN
    ADIS - Inner doors
    INDA
    A55150 - Double swing arm towel holder
    Bodenschatz
    Towel holder with two arms, extendable - Sanitary accessories