??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brennan Industries
Description
2652-FG - MJ-MJ-MJ-FP Cross
Bill of material
2652-10-10-10-08-FG
PN
Part Number
2652-10-10-10-08-FG
OD
Tube O.D.
5/8 Inch
B1
B1 SAE 37°
7/8-14
B2
B2 SAE 37°
7/8-14
B3
B3 SAE 37°
7/8-14
A4
A4 NPTF
1/2-14
MAT
Material
Steel Forged
B1D
B1 Drill
0.484 Inch
B2D
B2 Drill
0.484 Inch
B3D
B3 Drill
0.484 Inch
M1
M1 Length
1.640 Inch
M2
M2 Length
1.640 Inch
M3
M3 Length
1.640 Inch
L
L Length
1.230 Inch
Y
Y Flats
1.062 Inch
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Brennan Industries
    2700 - MJ-MJ Bulkhead Straight
    Brennan Industries
    2650-FG - MJ-MJ-MJ-MJ Cross
    Brennan Industries
    6402-O - MORB-FJS Straight
    Brennan Industries
    2701-FG - MJ-MJ Bulkhead 90° Elbow