??
Catalog navigation
CAD model selection
Selectable products: 225
HELP_VARIABLE
Company
Brother Gearmotors
Description
Standard Gearmotor Left shaft, Foot mount - High efficiency induction gearmotor
Bill of material
H2L32L5-MP08TNNTN
PN
Part No.
SERIES
Series
H2 series (Right-Angle shaft type)
MT
Mount
Foot mount
MOT
Motor type
3-phase Induction
SGT
Shaft/Gear type
Right-Angle Solid Shaft Gearbox
IC
Insulation class
F
WNC
WNclosure
IP-44
V
Voltage
208/60,230/60,460/60,400/50(V/Hz)
TBOX
Terminal box
W-Box
MP
Motor power
RA
Ratio
AR
Actual ratio
NRS50
Nominal rotation speed 50Hz
rpm
NRS60
Nominal rotation speed 60Hz
rpm
OST50
Output shaft allowable torque 50Hz
in-lbs
OST60
Output shaft allowable torque 60Hz
in-lbs
OSOHL
Output shaft allowable OHL
lbs
BB
Brake
SD
Shaft diameter
Inch
OS
Frame size
PTB
Position of Terminal box
MS
Motor specification
BS
Brake specification
W
Weight
lb
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.