您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6026-352623-pluger valve 2/2 Wege direct-acting
Buerkert
Solenoid Valves
General Purpose 2/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/22wege/6026.prj},{NB=6026-352623-Hubankerventil 2/2 Wege direktwirkend},{BUNR=352623},{PPATH=6026sbl.prj},{XAA896=10.0},{XAA134=6},{XAB058=0.800},{XAA595=G},{XAA596=1/2},{XAA708=230},{XAA709=240},{XAA718=50},{XAA719=60},{XAA722=Ja},{XAA723=Nein},{XAA303=85},{XAA317=Messing},{XAA270=42},{SPROT=0},{CNSMASSEXACT=1.300},{LTA=G 1/2},{GV=2},{V1=SG=l},{EX=},{SE=Plan}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 126
HELP_VARIABLE
Company
Buerkert
Description
6026 - Plunger valve, 2/2-way, direct-acting
Bill of material
6026-352623-pluger valve 2/2 Wege direct-acting
BUNR
Ident number
352623
352623
XAA896
Nominal pressure max (liquid)
10.0
10.0
bar
XAA134
Main valve orifice 1 (P) (mm)
6
6
mm
XAB058
Kv value (water)
0.800
0.800
m3/h
XAA595
Port connection 1 type
G
G
XAA596
Port connection 1 thread marking
1/2
1/2
XAA708
Voltage min / rated voltage
230
230
V
XAA709
Voltage max / rated voltage
240
240
V
XAA718
Voltage frequency 1
50
Hz
XAA719
Voltage frequency 1
60
Hz
XAA722
AC voltage
Yes
XAA723
DC voltage
No
No
XAA303
Rated power consumption
85
W
XAA317
Main valve wetted material
brass
brass
XAA270
Coil size
42
42
mm
CNSMASSEXACT
Weight
1.300
1.300
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...