??
Catalog navigation
CAD model selection
Selectable products: 1722
HELP_VARIABLE
Company
Buerkert
Description
6281 - 2/2-Way Solenoid Valve, Servo-assisted, General Purpose
Bill of material
6281-270854-2/2-Way Solenoid Valve, Servo-assisted, General Purpose
BUNR
Bürkert-ITEM-No.
AUSF
Ausführung
WW
Circuit function
DN
Orifice size
mm
LTA
Port connection
GWL
Gewindelänge
mm
WKST
Body material
DW
Sealing material
U
Voltage/Frequency
V/Hz
VARD
Drossel
HA
manual override
KV
cv-value-water
m³/h
PP
Pressure range
0,2-16
V1
variant valve
EX
electrical connection
VAR1
cable outlet
SE
Plug end
VAR2
Variable code
VAR3
Variable Deckel
DS
Discription
CNSMASSEXACT
Weight
kg
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Buerkert
    2508 - Cable Plug Form A
    Buerkert
    6213ev - 2/2-way Solenoid Valve
    Buerkert
    2518 - Cable Plug DIN EN 175301-803 - Form A
    Buerkert
    0290 - Servo-assisted 2/2 way diaphragm valve
    Buerkert
    6013 - Plunger valve 2/2 way direct-acting
    Buerkert
    5282 - Servo-assisted 2/2-way diaphragm valve
    PMA
    LND IP66 - Fitting
    Buerkert
    6027 - Direct-acting 2/2 way plunger valve
    Buerkert
    5281 - 2/2-Way-Solenoid-Valve
    Buerkert
    2000-MUFFE - 2/2-way Angle-Seat Valve for medium up to +180°C, threaded port connection G, NPT, RC
    PMA
    Metric - Corrugated conduit
    Buerkert
    6240 - Servo-assisted 2/2 way  piston valve
    Buerkert
    0330A - Direct-acting 2/2 or 3/2 way pivoted armature valve analytic
    Buerkert
    S030 - INLINE sensor-fitting with paddle