IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2507-423849-appliance plug socket according to DIN 43650, form B-0
Buerkert
Solenoid Valves
Accessories
Cable Plugs
Powered by
CAD模型選擇
{buerkert/magnetventile/zubehoer/geraetestecker/2507.prj},{NB=2507-423849-Geraetesteckdose nach DIN 43650, Form B 0},{BUNR=423849},{I=6.0},{U=24 V / AC/DC},{L=ohne},{E=LED},{EML=LED},{AR=0},{CNSMASSEXACT=0.027}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Buerkert
Description
2507 - Male connector DIN EN 175301-803 - connector shape B
Bill of material
2507-423849-appliance plug socket according to DIN 43650, form B-0
BUNR
Bürkert-ITEM-No.
423849
423849
I
max. Dauerstrom
6.0
6.0
A
UML
Voltage and version
24 V / AC/DC
24 V / AC/DC
L
cable length
without
EML
Electronic
LED
LED
CNSMASSEXACT
Weight
0.027
0.027
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...