您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2104-DN15-TC55-TC52-070 Nein Nein A,B - 1
Buerkert
Products (A - Z)
8801
Diaphragm valve Element
Valves
Powered by
CAD模型選擇
{buerkert/produkteaz/8801/membranventilelement/ventile/2104isoclamp.prj},{NB=2104-DN15-TC55-TC52-070 Nein Nein A,B - 1},{PPATH=2104sbl.prj},{DN=15},{DWST=0},{NORM=ISO 2852},{DN1=32},{D1=64,0x42,4x2,0 },{LTA1=TC55},{DN2=15},{D2=50,5x21,3x1,6 },{LTA2=TC52},{ANTG=070},{KV=5.5},{AN=Nein},{ATEX=Nein},{BPAB=0.0},{BPEA=0.0},{LTA1G=SA45},{LTA2G=SA42},{LTA1C=1},{LTA2C=1},{NR=487},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']},{DIST1=5.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 112
HELP_VARIABLE
Company
Buerkert
Description
2104-ISO-clamp - Pneumatically operated zero dead volume T-valve ELEMENT clamp ISO
Bill of material
2104-DN15-TC55-TC52-070 Nein Nein A,B - 1
DN
Diaphragm size
15
15
NORM
Port standard
ISO 2852
DN1
Orifice main pipe
32
32
D1
Main pipe D1xS1/C1xD1xS1
64,0x42,4x2,0
64,0x42,4x2,0
LTA1
Bürkert-Code main pipe
TC55
TC55
DN2
Orifice branch
15
15
D2
Branch D2xS2/C2xD2xS2
50,5x21,3x1,6
50,5x21,3x1,6
LTA2
Bürkert-Code branch
TC52
TC52
ANTG
Actuator size
070
070
AN
Piloting
Nein
Ja
Nein
Ja
ATEX
ATEX version
Nein
Ja
Nein
Ja
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...