您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
BUMAX 4014D810090109
BUMAX
Hexagon head bolt and screw
Powered by
CAD模型選擇
{bumax/hexagon_head_bolt_and_screw/iso_4014_bumax_sdx_109.prj},{NB=4014D810090109(1)},{PARTNUMBER=4014D810090109},{D=10},{L=90},{P=1.50},{S=16},{K=6.4},{E=17.77},{B=26},{W=6.49},{DW=14.63},{C=0.6},{R=0.40},{LS=52.00},{LG=58.00},{Y=2.5},{DES=ISO4014 D8 M10x90 BUMAX SDX 109},{BUMAX=bumax.png},{STANDARD= ISO 4014},{INFOWWW=Web link},{INFOWWWPDF=PDF Web Link},{TS=min 1000},{YS=min 900},{SG=Super Duplex D8 EN 1.4410, UNS S32750},{BIS='B','U','M','A','X'},{LOD=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
BUMAX
Description
ISO 4014 BUMAX SDX 109 - Hexagon Head Cap screw ISO 4014 (DIN 931)
Bill of material
BUMAX 4014D810090109
PARTNUMBER
Part number
4014D810090109
4014D810090109
DES
Description
ISO4014 D8 M10x90 BUMAX SDX 109
ISO4014 D8 M10x90 BUMAX SDX 109
LOD
Level of Detail
high
low
high
low
D
Diameter
10
10
mm
L
Length
90
90
mm
P
Pitch
1.50
1.50
mm
S
Width across flats, max
16
16
mm
K
Head thickness
6.4
6.4
mm
E
Width across corners min.
17.77
17.77
mm
B
Thread length
26
26
mm
W
Weight per 100 units
6.49
6.49
kg
STANDARD
Standard
ISO 4014
DW
Diameter of washer face
14.63
14.63
mm
LS
Shank length, min
52.00
52.00
mm
LG
Shank length, max
58.00
58.00
mm
INFOWWW
Web Link
Web link
INFOWWWPDF
PDF Web Link
PDF Web Link
TS
Tensile strength
min 1000
MPa
YS
Yield strength
min 900
MPa
SG
Steel grade
Super Duplex D8 EN 1.4410, UNS S32750
DIS
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...