您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
WW-TBH-0015-010W1AA
Centryco
Single Linear Way Covers
Powered by
CAD模型選擇
{centryco/linear_rails/thk_hsr.prj},{NB=WW-TBH-0015-010W1AA-5-15},{CON=WW},{MAT=W1},{RAIL=30},{VEE2=[20-35/5]},{VEE1=[10-35/5]},{VEE=10},{ELN=5},{CPN=15},{MO=AA},{REV=SA}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Centryco
Description
THK - HSR Series - Way Covers for Linear Rails
Bill of material
WW-TBH-0015-010W1AA
PN
Part No.
WW-TBH-0015-010W1AA
WW-TBH-0015-010W1AA
CON
Construction
Light Duty Construction (Folded welded)
Medium Duty Construction (Folded Sewn)
Heavy Duty Construction (Walk On)
Light Duty Construction (Folded welded)
Medium Duty Construction (Folded Sewn)
Heavy Duty Construction (Walk On)
MAT
Material Code
Urethane/Polyester 0.009" (light duty)
Teflon/Fiberglass 0.014" (light duty spark resistant)
Panox/kevlar/urethane 0.013" (medium duty spark resistant)
Urethane/Polyester 0.009" (light duty)
Teflon/Fiberglass 0.014" (light duty spark resistant)
Panox/kevlar/urethane 0.013" (medium duty spark resistant)
OEM
Oem Size Code
TBH
TBH
RAIL
Rail Size
30
30
mm
VEE
Vee Depth 5mm Increment
mm
Enter value for VEE
Vee Depth 5mm Increment
mm
cm
inch
ft
確定
ELN
Extended Length Needed
mm
Enter value for ELN
Extended Length Needed
mm
cm
inch
ft
確定
EXT
Standard Extension
15
15
mm
STR
Stroke
9
9
mm
CPN
Compression
mm
Enter value for CPN
Compression
mm
cm
inch
ft
確定
MO
Mounting Options
Flange Option - Open/Closed
Flange Option - Open/Open
Flange Option - Open/Closed
Flange Option - Open/Open
W
W Cover Width
52
52
mm
H
H Cover Height
33
33
mm
T
T Shim Thickness
0
0
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
SKF - LLRHS Series - Way Covers for Linear Rails
Centryco
01.10.2008
Flange Type - Heavy Load HSR-A
THK CO.,LTD.
23.05.2024
HIWIN - HGW Series - Way Covers for Linear Rails
Centryco
01.10.2008
PP - Perma-Pleate Covers
Centryco
01.10.2008
HIWIN - AGH-CA Series - Way Covers for Linear Rails
Centryco
01.10.2008
INA - KUSE and KUE Series - Way Covers for Linear Rails
Centryco
01.10.2008
NSK - Way Covers for Linear Rails
Centryco
01.10.2008
DANAHER - 531 Series - Way Covers for Linear Rails
Centryco
01.10.2008
Pilots - Centry Covers
Centryco
01.10.2008
Assembly - Centry Covers
Centryco
01.10.2008
PolyKat Series - Versatile Polurthene Shopping Cart Caster
Colson Group
10.05.2023
SQKP - Female branch A
CHELIC
10.07.2020
E-Line 2" Series - Accomodating Configurable 2 Inch Caster
Colson Group
31.07.2023
SQCH - Straight block
CHELIC
10.07.2020
Show more