您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
中文
中文
Screws GB/T 67 M4x16
Chinese Manufacturers
邦信紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/bangxin/gb67-2000.prj},{NB=Screws GB/T 67 M4x16},{IDNR=},{D=4.000},{D3=3.141},{P=0.700},{L=16.000},{A=1.400},{DK=8.000},{K=2.400},{DW=4.700},{N=1.200},{T=1.000},{R=0.200},{X=1.750},{W=1.000},{RF=1.200},{BX=38.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 126
HELP_VARIABLE
公司
Chinese Manufacturers
描述
GB/T 67-2000 - 开槽盘头螺钉
明细表
螺钉 GB/T 67 M4x16
IDNR
Ident number
D
Nominal thread diameter
4.000
4.000
mm
D3
Nominal core diameter
3.141
3.141
mm
P
Pitch of bolt
0.700
0.700
mm
L
公称长度
16.000
16.000
mm
B
Thread length
14.600
14.600
mm
A
Distance from the last full form thread to the bearing face
1.400
1.400
mm
DK
Diameter of the head
8.000
8.000
mm
K
Head height
2.400
2.400
mm
DW
Diameter of the bearing face
4.700
4.700
mm
N
Width of slot
1.200
1.200
mm
T
Depth of the driving feature
1.000
1.000
mm
R
Transition radius under head
0.200
0.200
mm
X
Length of the thread run-out
1.750
1.750
mm
W
Rest head height
1.000
1.000
mm
RF
HM
1.200
1.200
mm
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...