??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Chinese Manufacturers
Description
LBGM - Ball Guide Post Sets(with Moveable Stopper)
Bill of material
LBGM-25-130-S
DD
25 mm
DD1
31 mm
AA
84 mm
BB
48 mm
A
66 mm
B
30 mm
D
9 mm
E
dia.e of LBGMP
8 mm
L
L of LBGMP
33 mm
H1
30 mm
H2
50 mm
T
20 mm
S
50 mm
MB
Mounting Bolts
LBE 8-35
DP
Dowel Pins(for LBGMP)
LDE 8-30 mm
M
Optional code(S)
M4 mm
P
Optional code(S)
37 mm
LL
Post Pin Length(L)
mm
CNSORDERNO
order number
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...