您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
中文
中文
HB4-24-2-18X58
Chinese Manufacturers
湘瑞机械
Powered by
CAD模型選擇
{chinese_manufacturers/yyxc/hb4-24-2002.prj},{NB=HB4-24-2-18X58},{IDNR=},{SERIES=2},{D0=0},{DN=18},{D=15.5},{D1=16.8},{D2=24.8},{M=M27X1.5},{DD=27},{P=1.5},{H=7.0},{T=18},{M1=M24X1.5},{DD1=24},{P1=1.5},{DD2=22},{DD3=21.6},{T1=12},{H1=6},{L=74},{L1=58},{L2=0},{L3=31},{S=24},{B=17},{DD4=24},{M3=7.97},{M4=22.7}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 105
HELP_VARIABLE
公司
Chinese Manufacturers
描述
HB4-24-2002 - Tee,screwed-onto,flared tube
明细表
HB4-24-2-18X58
IDNR
Ident number
SERIES
2
2
D0
nominal size
0
0
mm
DN
nominal size
18
18
mm
D
15.5
15.5
mm
D1
16.8
16.8
mm
D2
24.8
24.8
mm
M
M27X1.5
M27X1.5
mm
DD
27
27
mm
P
1.5
1.5
mm
H
7.0
7.0
mm
T
18
18
mm
M1
M24X1.5
M24X1.5
DD1
24
24
P1
1.5
1.5
mm
DD2
22
22
mm
DD3
21.6
21.6
mm
T1
12
12
mm
H1
6
6
mm
L
74
74
mm
L1
58
58
mm
L2
0
0
mm
L3
31
31
mm
S
24
24
mm
B
17
17
mm
DD4
24
24
mm
M3
weight of 100 pieces of Aluminium alloy in theory
7.97
7.97
kg
M4
weight of 100 pieces of steel in theory
22.7
22.7
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
12AK2 - 12AK2
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
WHW 挡圈 - 螺旋弹性挡圈,Wavering
斯迈利
11.03.2024
VS 挡圈 - 螺旋弹性挡圈,轻负荷
斯迈利
11.03.2024
FSE 挡圈 - 外置等截面挡圈
斯迈利
11.03.2024
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
CB-1 - CB-1
Chinese Manufacturers
21.05.2014
FS 挡圈 - 外置等截面挡圈 - 公制
斯迈利
11.03.2024
HB4-16-2002 - Elbow,screwed-onto,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB 84-88 - 方头凹端紧定螺钉
Chinese Manufacturers
21.05.2014
GB802-88 - 组合式盖型螺母
Chinese Manufacturers
21.05.2014
HB4-17-2002 - Tee,flared tube
Chinese Manufacturers
21.05.2014
Z11A - Locking assemblies, type Z11A
Chinese Manufacturers
21.05.2014
C20 A-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
Show more