??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
C Matic
Description
CO-B-P - Socket
Bill of material
0611B112P
CODE
Code
TIPO
Type
MAT
Material
Anodised Alluminium
DTUBO
mm
DTUBOIN
in
N
G
g
GOZ
oz
WT
Working Temperature
-20 ÷ 70 °C
C
Working Temperature
-4 ÷ 158 °F
WP
Working Pressure (max)
10 bar
WPP
Working Pressure (max)
145 psi
TV
Vacuum
-99 kPA
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...