??
Catalog navigation
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
C Matic
Description
GU21-20 - Male Plug
Bill of material
7211001
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1
mm
L1
mm
L1IN
in
CH
mm
G
g
OZ
oz
DN
5 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...