??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
GU26-13 - Coupling with hose connection
Bill of material
7260340
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
TUBO
Øi Tube
mm
D1
mm
D1IN
in
D2
23 mm
D2IN
.906 in
L1
69.5 mm
L1IN
2.736 in
CH
20 mm
G
g
OZ
oz
DN
7.4 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
15 bar
WPP
Working Pressure (max)
218 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...