??
Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
C Matic
Description
GX46-13 - Coupling with hose connection
Bill of material
X7460350
CODE
Code
TIPO
Type
MAT
Material
316L Stainless Steel
TUBO
Øe Tube
mm
D1
mm
D2
26 mm
L2
88.4 mm
CH
21 mm
G
g
DN
7.4 mm
WT
Working Temperature
-20 ÷ 150 °C
WP
Working Pressure (max)
12 bar
CONF1
Conformity
ISO 4414
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.