??
Catalog navigation
CAD模型選擇
可提供的產品: 3
HELP_VARIABLE
Company
C Matic
Description
GU42-13 - Coupling with hose connection
Bill of material
7420330
CODE
Code
TYPE
Type
MAT
Material
Aluminium
TUBEID
Øi Tube
mm
D1
mm
D1IN
in
D2
25 mm
D2IN
.984 in
L2
88 mm
L2IN
3.465 in
CH
21 mm
G
g
OZ
oz
DN
5.5 mm
WT
Working Temperature
-20 ÷ 80 °C
WTF
Working Temperature
-4 ÷ 176 °F
WP
Working Pressure (max)
16 bar
WPP
Working Pressure (max)
232 psi
CONF1
Conformity
ISO 4414
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.