??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
C Matic
Description
PA17 - Adaptor male-female, parallel
Bill of material
25070202
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
D1BSP
D2NPTF
L1
mm
L1IN
in
L2
mm
L2IN
in
HEX
mm
HEXIN
in
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
870 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...