??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
C Matic
Description
RX42 - Single Banjo Ring
Bill of material
X5320002
CODE
Code
TYPE
Type
MAT
Material
316L Stainless Steel
D1
mm
D1IN
in
D2
D3
mm
D3IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 200 °C
WTF
Working Temperature
-40 ÷ 392 °F
WP
Working Pressure (max)
150 bar
WPP
Working Pressure (max)
2175 psi
CONF1
Conformity
RoHS
AF
Application fields
Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...