??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
CODIPRO
Description
GIGA.DSS+Q - Giga double swivel shackle, GRADUP
Bill of material
GIGA.DSS+Q M 150 UP
PREVIEW
REF
Partnumber
GIGA.DSS+Q M 150 UP
DIA
Diameter
M 150 (x6)
WLL
5:1 - working load limit
125 t
L1
Standard
230 mm
TT
Tightening torque
160 Nm
S1
21 mm
S2
XZN N12 DIN 34824 mm
A
267 mm
B
115 mm
C
290 mm
D
353 mm
E
302 mm
F
544 mm
G
103 mm
MASS
Weight
268 kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Embedded user actions
Preview - Generation
詢價
3D
尺寸
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
    CODIPRO
    DSR - Double swivel lifting ring, GRADUP
    Blohm
    B0517 - Hoist rings, steel, 360° rotation grade 10
    Special Collection
    Key
    CODIPRO
    DSS - Universal Swivel Shackle, GRADUP