您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
MEGA.DSS+ M 100 UP
CODIPRO
Powered by
CAD模型選擇
{codipro/mega_dss2b.prj},{NB=MEGA.DSS+ M 100 UP},{PREVIEW=_pool_/1a/e5/mega.dss2b.png},{REF=MEGA.DSS+ M 100 UP},{DIA=M 100 (x6)},{WLL=60},{WLLU=},{WLL2=70},{WLLU2=},{L1=150},{TT=1000},{TTFT=},{S=36},{S1=},{S2=},{A=127},{B=64},{C=140},{D=186},{E=143},{F=278},{G=69},{MASS=49},{PDF=Open pdf},{INFO=CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.},{PDFTOOPEN=https://codipro.net/app/uploads/2023/06/megadss-metric-unc.pdf},{DEFAULTSORTATTR=109}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 13
HELP_VARIABLE
Company
CODIPRO
Description
MEGA.DSS+ - Giga double swivel shackle, GRADUP
Bill of material
MEGA.DSS+ M 100 UP
PREVIEW
REF
Partnumber
MEGA.DSS+ M 100 UP
MEGA.DSS+ M 100 UP
DIA
Diameter
M 100 (x6)
M 100 (x6)
WLL
5:1 - working load limit
60
60
t
WLLU
5:1 - working load limit
lbs
WLL2
4:1 - working load limit
70
70
t
WLLU2
4:1 - working load limit
lbs
L1
Standard
150
150
mm
TT
Tightening torque
1000
1000
Nm
TTFT
Tightening torque
ft-lb
S
36
36
mm
S1
mm
S2
mm
A
127
127
mm
B
64
64
mm
C
140
140
mm
D
186
186
mm
E
143
143
mm
F
278
278
mm
G
69
69
mm
MASS
Weight
49
49
kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...