您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
SS.DSS M 48
CODIPRO
Powered by
CAD模型選擇
{codipro/ss_dss.prj},{NB=SS.DSS M 48},{PREVIEW=_pool_/e0/8e/ss.dss.png},{REF=SS.DSS M 48},{DIA=M 48 (x5)},{WLL=6,4},{WLLU=},{WLL2=6,4},{WLLU2=},{L1=68},{TT=600},{TTFT=},{S=19},{A=79},{B=38},{C=90},{D=123},{E=91},{F=182},{G=41},{MASS=11},{PDF=Open pdf},{INFO=CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.},{PDFTOOPEN=https://codipro.net/wp-content/uploads/2018/05/codipro-anneau-de-levage-en-inox-universel-ss-dss.pdf},{DEFAULTSORTATTR=176}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
CODIPRO
Description
SS.DSS - Stainless double swivel shackle
Bill of material
SS.DSS M 48
PREVIEW
REF
Partnumber
SS.DSS M 48
SS.DSS M 48
DIA
Diameter
M 48 (x5)
M 48 (x5)
WLL
5:1 - working load limit
6,4
6,4
t
WLLU
5:1 - working load limit
lbs
WLL2
4:1 - working load limit
6,4
6,4
t
WLLU2
4:1 - working load limit
lbs
L1
Standard
68
68
mm
TT
Tightening torque
600
600
Nm
TTFT
Tightening torque
ft-lb
S
19
19
mm
A
79
79
mm
B
38
38
mm
C
90
90
mm
D
123
123
mm
E
91
91
mm
F
182
182
mm
G
41
41
mm
MASS
Weight
11
11
kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
RM-X-XE - Rod eye with spherical bearing
Rodobal
30.11.2011
DSS - Universal Swivel Shackle, GRADUP
CODIPRO
06.09.2023
RM-AE - Rod eye with spherical bearing
Rodobal
30.11.2011
ATMB - Flexible Couplings torsionally stiff power transmission
Rodoflex
30.11.2011
RS-S-SE - Rod eye
Rodobal
30.11.2011
SE-SEI-SEJR-SEJR316 - Rod eye with spherical bearing
Rodobal
30.11.2011
RM-SE - Rod eye with spherical bearing
Rodobal
30.11.2011
RF - Rod eye with spherical bearing
Rodobal
30.11.2011
FE.DSR - Female double swivel ring, GRADUP
CODIPRO
06.09.2023
AMKN - Flexible Couplings torsionally stiff for encoders
Rodoflex
30.11.2011
ANS - Precision locknuts radial tightening narrow series 3 tightening point...
Rodogrip
30.11.2011
RM-S - Rod eye with spherical bearing
Rodobal
30.11.2011
RG-MTE - Rod eye
Rodobal
30.11.2011
Internal Gears
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
Show more