??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
CODIPRO
Description
SS.SEB - Stainless steel swivel eye bolt
Bill of material
SS.SEB M 16
PREVIEW
REF
Partnumber
DIA
Diameter
WLL
5:1 - working load limit
t
WLL2
4:1 - working load limit
t
L1
Standard
mm
TT
Tightening torque
Nm
XX
mm
S
8 mm
A
38 mm
B
45 mm
C
90 mm
D
80 mm
MASS
Weight
kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...