您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
TSR M 36
CODIPRO
Powered by
CAD模型選擇
{codipro/tsr.prj},{NB=TSR M 36},{PREVIEW=_pool_/fd/1d/tsr.png},{REF=TSR M 36},{DIA=M 36 (x4)},{WLL=10},{WLLU=},{WLL2=},{WLLU2=},{L1=54},{TT=320},{TTFT=},{XX=54},{S1=19},{S2=30},{A=81},{B=140},{C=80},{D=111},{E=71},{F=30},{G=148},{H=26,5},{MASS=7,6},{PDF=Open pdf},{INFO=CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.},{PDFTOOPEN=https://codipro.net/wp-content/uploads/2018/05/codipro-anneau-de-levage-a-triple-articulation-tsr.pdf},{DEFAULTSORTATTR=234}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 25
HELP_VARIABLE
Company
CODIPRO
Description
TSR - Triple swivel lifting ring
Bill of material
TSR M 36
PREVIEW
REF
Partnumber
TSR M 36
TSR M 36
DIA
Diameter
M 36 (x4)
M 36 (x4)
WLL
5:1 - working load limit
10
10
t
WLLU
5:1 - working load limit
lbs
WLL2
4:1 - working load limit
t
WLLU2
4:1 - working load limit
lbs
L1
Standard
54
54
mm
TT
Tightening torque
320
320
Nm
TTFT
Tightening torque
ft-lb
XX
54
54
mm
S1
19
19
mm
S2
30
30
mm
A
81
81
mm
B
140
140
mm
C
80
80
mm
D
111
111
mm
E
71
71
mm
F
30
30
mm
G
148
148
mm
H
26,5
26,5
mm
MASS
Weight
7,6
7,6
kg
PDF
Link to PDf
Open pdf
INFO
CODIPRO adapts to your needs : specific bolt, thread, spacer, customization of your lifting rings or other exclusive requests.
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
看過這個的用戶也對此感興趣
DSS - Universal Swivel Shackle, GRADUP
CODIPRO
06.09.2023
SS.SEB - Stainless steel swivel eye bolt
CODIPRO
06.09.2023
SS.FE.DSS - Stainless steel female double swivel shackle
CODIPRO
06.09.2023
RM-SEAL - Rod eye with spherical bearing
Rodobal
30.11.2011
SS.PE.SEB - Fall protection ring for personnel safety in stainless steel
CODIPRO
06.09.2023
Internal Gears
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
CFF CFP CFCA - Fire Suppression System
Cease Fire
14.02.2024
DSH - Hook-type lifting ring
CODIPRO
06.09.2023
FE.SEB - Swivel eye nut, GRADUP
CODIPRO
06.09.2023
RF-AE - Rod eye with spherical bearing
Rodobal
30.11.2011
RF-SEAL - Rod eye with spherical bearing
Rodobal
30.11.2011
PE.SEB - Fall protection anchorage point, high tensile
CODIPRO
06.09.2023
RM - Rod eye with spherical bearing
Rodobal
30.11.2011
SS.DSR - Stainless steel double swivel rings
CODIPRO
06.09.2023
Show more