您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: CPC – Colder Products
Created: 15.10.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CPC – Colder Products
BLQ4D30004
CPC – Colder Products
Single Line
1/4" Nominal Flow
BLQ4 Series
Bodies
Powered by
CAD模型選擇
{colder/single_line/1_4_nom_flow/blq4_series/bodies/blq4d30004.prj},{NB=BLQ4D30004},{PN=BLQ4D30004},{L1=2.048},{DMAJ=0.4375},{LL=0.400},{L2=0.400},{R1=0.463},{W=22.0000},{R2=0.037},{D1=0.725},{D2=0.4500},{D3=0.2600},{D4=0.5500},{D5=0.4390},{T1=0.050},{D11=0.800},{L3=0.600},{R3=0.0250},{CCOLUMN=BLQ4D30004},{DCOLUMN=1/4” Blind Mate SAE-04 Valved In-Line Liquid Cooling Coupling Body},{FCOLUMN=BLQ},{GCOLUMN=10},{LCOLUMN=Liquid Cooling},{SCOLUMN=EPDM},{TCOLUMN=Stainless Steel},{VCOLUMN=0°F},{WCOLUMN=-17°C},{XCOLUMN=240°F},{YCOLUMN= 115°F},{AFCOLUMN=<br> ≤0.025 cc per disconnect at 0 psi and<br> ≤0.055 cc per disconnect rated at 120 psi <br> ≤0.025 cc per connect},{ANCOLUMN=Vacuum to 120 psi, 8.3 bar},{AYCOLUMN=Compliance},{AZCOLUMN=Compliance}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
CPC – Colder Products
Description
BLQ4D30004 - Valved In-Line Liquid Cooling Coupling Body
Bill of material
BLQ4D30004
PN
Part No.
BLQ4D30004
BLQ4D30004
CCOLUMN
Product Number
BLQ4D30004
BLQ4D30004
DCOLUMN
Product Name
1/4” Blind Mate SAE-04 Valved In-Line Liquid Cooling Coupling Body
1/4” Blind Mate SAE-04 Valved In-Line Liquid Cooling Coupling Body
FCOLUMN
CPC Series
BLQ
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Liquid Cooling
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low F
0°F
WCOLUMN
CPC Low C
-17°C
XCOLUMN
CPC High F
240°F
YCOLUMN
CPC High C
115°F
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliance
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
Brass
BBCOLUMN
Valve
Polysulfone
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.