??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
E-Line 2" Series - Accomodating Configurable 2 Inch Caster
Bill of material
ES4X2MOR
PN
Part Number
ES4X2MOR
SER
Series
E-Line Series
MO
Fastening Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
TT
Wheel Type
H
Mount Height
5 5/8 Inch
R
Swivel Radius
3 3/8 Inch
WB
Bearing Type
BR
Brake Type
CAP
Capacity
400 lbs
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...