??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
PF - Offset Wheel (to 300 lb/ea) - PF - Offset Wheel (to 300 lb/ea)
Bill of material
WH10X3.5NFPFOFF
PN
Part Number
WH10X3.5NFPFOFF
D
Wheel Diameter
266 mm
W
Tread Width
86 mm
TT
Wheel Type
4.10/3.50-4
WB
Bearing Type
Precision Ball
CAP
Capacity
300 lbs.
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...