您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: Comepi
Created: 02.11.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Comepi
AM3F4740X21P
Comepi
Limit Switches
AM
Powered by
CAD模型選擇
{comepi/limit_switch/am/am_f47.prj},{NB=AM3F4740X21P},{NBCUSTOM=AM3F4740X21P},{WIDTH=30},{UI=400},{GINQ=3},{ITH=10},{CTOCTO=10},{FREQCOMM=3600},{RESCONT=25},{MECC=10},{B10D=20},{SHA256=ZJT92p6hrjrB3DpqTt6TiJLwUGbtLkb1KP1AocMvk64=},{INAME=am3f4740x21p},{NAME=am3f4740x21p},{NNCUSTOM=AM_F47},{LINACUSTOM=AM3F4740X21P},{CODE=AM3F4740X21P},{STEPFILE=STP_AM_F47},{PNGFILE=IMG_AM_F47},{DWGFILE=AM_F47_X21P},{MATCASING=Zama verniciata},{INLETS=Una entrata cavi filettata per pressacavo PG11},{IP=IP66},{ACT=Leva con cuscinetto in acciaio (ø 19mm)},{MATHEAD=Testina metallica},{CONTACTS=Contatti non sovrapposti ad azione lenta (2NO + 1NC )},{APP=IMQ - cULus - CCC - EAC},{DIR=LVD - 2014/35/EU},{STDR=IEC 60947-5-1 / EN 60947-5-1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 103
HELP_VARIABLE
Company
Comepi
Description
AM_F47
Bill of material
AM3F4740X21P
CODE
Part Number
AM3F4740X21P
AM3F4740X21P
MATCASING
Casing Material
Painted zamak
WIDTH
Width
30
mm
INLETS
Electrical connections
One cable inlet for PG11 cable gland
One cable inlet for PG11 cable gland
IP
IP Degree of Protection
IP66
ACT
Actuating Head
Steel ball bearing roller lever (ø 19mm)
MATHEAD
Head Material
Metal head
CONTACTS
Microswitch
Non-overlapping slow action contacts ( 2NO + 1NC )
Non-overlapping slow action contacts ( 2NO + 1NC )
APP
Approvals
IMQ - cULus - CCC - EAC
IMQ - cULus - CCC - EAC
DIR
Reference Directives
LVD - 2014/35/EU
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1
TEMP
Operating Temperatures
-40°C … +70°C
-40°C … +70°C
°C
TEMPSTOCK
Stock Temperatures
-40°C … +80°C
-40°C … +80°C
°C
SHOCK
Protection against electric shocks
Class I
Classe (secondo IEC 60536)
UI
Rated Insulating Voltage Ui
400
400
V
GINQ
Pollution Degree
3
UL50
Contact rating according to UL50
A300 - Q300
A300 - Q300
UIMP
Rated Impulsive Voltage Uimp
6
6
kV
ITH
Conventional thermal current in free air Ith
10
10
A (θ < 40°C)
CTOCTO
Short circuit protection
10
10
A (Ue < 500Vac - fusibili tipo gG (gl))
IEAC
Rated Operational Current Ie - AC-15 (50-60 Hz)
24V - 10A / 120V - 6A / 400V - 4A
24V - 10A / 120V - 6A / 400V - 4A
Secondo IEC 60947-5-1
IEDC
DC-13 operating currents
24V - 6A / 125V - 0.55A / 250V - 0.4A
24V - 6A / 125V - 0.55A / 250V - 0.4A
Secondo IEC 60947-5-1
FREQCOMM
Switching Frequency
3600
Cicli/ora
RESCONT
Resistance Between Contacts
25
mΩ
TERMN
Connecting Terminals
M3 screw with cable clamp (+,-) pozidriv 2
M3 screw with cable clamp (+,-) pozidriv 2
CABLES
Connecting Cables Dimensions
0.34 … 1.5
0.34 … 1.5
mm²
PROT
Protective Conductor Terminal
M3.5 screw with cable clamp (+,-) pozidriv 2
M3.5 screw with cable clamp (+,-) pozidriv 2
MARK
Marking Terminals
According to IEC 60947-5-1
MECC
Mechanical Durability
10
Milioni di manovre
B10D
B10d
20
Milioni di manovre
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...