??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
cpc Europa
Description
WRC 21/15 - Rail
Bill of material
WRC21/15-N-40-5.75-34.25-RAIL
MOD
Model Code
WRC
SIZE
Size
21/15
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
AG
Accuracy grade
W1
37 mm
H1
14.4 mm
P
50 mm
P3
22 mm
DXDXG1
Dxdxg1
7.5x4.5x5.3 mm
MXG3
Mxg3
M4x8 mm
RW
Rail Weight
3596 g/m
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...