??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
nsb020CRG - G Clean Chain
Bill of material
NSB 020CRG.019.R28/F-168L
TYP
Type
NSB 020CRG
B
Outer Height
22 mm
D
Inner Height
15 mm
T
Pitch
20 mm
A
Outer Width
mm
C
Inner Width
mm
R
Radius
mm
LC
Chain Length
mm
NOL
No. of Link
LP
168.0 mm
ST
Stroke Range
mm
LS
Stroke
mm
Enter value for LS
Stroke
mm
cm
inch
ft
LV
Fix Point Offset
mm
Enter value for LV
Fix Point Offset
mm
cm
inch
ft
ESP
Feed
mm
BT
Bracket Type
DV
Divider
DVS
Side Divider
2
TW
Tie Wrap
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...