您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
507-9268
Dirak
Swinghandles
Powered by
CAD模型選擇
{dirak/schwenkhebel/2_080_01_asmtab.prj},{NB=507-9268(34750140000)},{AUS1=Version with fitted cylinder barrel},{AUS2=Swinghandle SOFTLINE with fitted cylinder barrel for installation with cap (IP65)},{AUS3=keyed alike DS200*},{AUS4=75},{BTYP=0},{BTYPX=},{AUS=1},{PPATH=mit_zunge/assemblies/2_080_asmtpl.prj},{VERS=2},{LAUS=4},{L=0},{H=0},{RS=0},{RSL=0},{MON=},{EF=},{INFO=Product page DIRAK.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Dirak
Description
2-080.01 - Swinghandle RS PrB
Bill of material
507-9268
BESTNR
Order number
507-9268
507-9268
AUS2
Version
Swinghandle SOFTLINE with fitted cylinder barrel for installation with cap (IP65)
Swinghandle SOFTLINE with fitted cylinder barrel for installation with cap (IP65)
AUS3
Version
keyed alike DS200*
keyed alike DS200*
AUS4
Version
75
BTYP
Cylinder barrel
-
-
BTYPX
Insert version
-
-
AUS
Version
Closed
Opened
Closed
Opened
LAUS
Cam version
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
L
Cam length
0.000
0.000
mm
H
Cam height
0.000
0.000
mm
RS
Round Rods
Without Round Rods
Without Round Rods
RSL
Round Rod length
0.000
0.000
mm
MON
Mounting
-
-
EF
Grounding/earthing device
Without
With
Without
With
INFO
HTML Online
Product page DIRAK.com
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...