??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Prism jaw 120° 3 mm - -
Bill of material
23801316
BEST
Order No.
23801316
B
width
20 mm
H
height
3 mm
L
Length
100 mm
BS
Description
Information
Infotext
Embedded user actions
Preview - Generation
詢價
3D
2D

Additional Information
建議
Similar parts
相應設備
Additional Data
No recommendations available.