??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adaption base plate SWA39 - -
Bill of material
23285302
BEST
Order number
23285302
B
width
50 mm
B1
width
60 mm
H
Height
47.5 mm
L
Length
240 mm
BS
Description
信息
Infotext
Embedded user actions
Preview - Generation
询价
3D
尺寸标注
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
你可能还想看
    dk Fixturing systems
    MIDI - -
    dk Fixturing systems
    Top jaws (1 pair) - -
    dk Fixturing systems
    Adjustable stop for MIDI and MINI - -
    dk Fixturing systems
    90° Angle  for MIDI - -
    dk Fixturing systems
    Quick-action-clamp SWA 39 on base plate VA - -