??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Formed jaws with V-blocks - -
Bill of material
282700
BEST
Order No.
282700
WS
Material
Stainless steel
BACKENB
Jaw width
50 mm
LUMFANG
Scope of delivery
1 setz jaws one smooth and one prism jaw
SPANND
Clamping diameter
Rocommended 2 mm to 10 mm mm
B
width
50 mm
B1
Distance
40 mm
D
diameter
4.5 mm
H
Height
12 mm
H1
Distance
5 mm
H2
Height
4 mm
H3
Distance
6 mm
L
Length
9 mm
L1
Length
12 mm
L2
Agstand
3 mm
Embedded user actions
Preview - Generation
Quotation
3D
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.