??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
125 m precision vice - -
Bill of material
308600
BEST
Order No.
308600
SSTELLE
Interface fitted
SWA 39 mm
BACKENB
Jaw width
125 mm
SPANNW
Jaw width
mm
输入参数值: SPANNW
Jaw width
mm
cm
inch
ft
GEW
weight
3,3 kg
BS
Description
信息
Infotext
D
diameter
20 mm
B
width
125 mm
B1
Distance
90 mm
H
Height
76.5 mm
H1
Height
70.5 mm
L
Length
85 mm
M
thread
M10 mm
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...