??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
DP Pumps
Description
Hydro-Unit Economy Line - Pressure booster system
Bill of material
HU EL 2
VERSION
Version
PMPSZE
Pump size
PRDCPT
Design concept
FRQINVRTER
Type of frequency inverter
NOPMP
Number of pumps
SA
Number of stages
SASRA
Number of stages
INSTTYP
Installation type
SCTNCNDTN
Suction condition
CNNPOSDN1
Connection position inlet
CNNPOSDN2
Connection position outlet
TYPCNTRLER
Type of controller
TYPVFD
Type of VFD
SIZEDN1
Nominal diameter inlet
Inch
SIZEDN2
Nominal diameter outlet
Inch
NMNLPRPN1
Nominal pressure inlet
IE
Drive standard
MTRRTDSPD
Motor rated speed
MTRPOLE
No. of motor poles
EFFCLS
Efficiency class
RTDPWR
Rated power
PWRSPLY
System power supply
3x400V
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...