您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
HC3A-140/100/100-1-K0-0-0/0-11/10
Duplomatic
Group 7: ACTUATORS
71 200 HC3 Hydraulic cylinders ISO 6022
Double rod cylinder
Powered by
CAD模型選擇
{duplomatic/07_actuators/71200/doppio_stelo/6022_doppio_13_asmtab.prj},{NB=HC3A-140/100/100-1-K0-0-0/0-11/10(0)},{SIZE=140},{MM=100},{CORSA1=5000},{WCSTD=36},{WF1=76},{B=145},{D=255},{FC=300},{NF=40},{PKX=208},{UC=340},{VD=5},{VE=45},{WC=36},{WF=76},{AX=90},{DA=54},{NA=96},{BA=145},{KX=31},{K1X=31},{FBD=26.0},{FBNUM=8},{BX=65},{CX=90},{EX=90},{LT=150},{MS=113.0},{XOX=580},{CD=90},{EW=90},{L=150},{MR=113.0},{XCX=580},{BD=98},{TD=90},{TL=70},{TM=265},{UV=255},{CORSAMIN06=115},{YX=181},{YXSAE3A=178.000},{YXSAE3B=177.000},{YXSAE6=178.000},{LH=135},{SB=30.0},{MM2=100},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{TDT2=1},{SA=0.000},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=999},{CON2=999},{DRE1=0},{DRE2=0},{ASX=0},{ADX=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Duplomatic
Description
Type A - Front flange (MF3)
Bill of material
HC3A-140/100/100-1-K0-0-0/0-11/10
SER
Series
10
TIP
Type
Type A
mm
SIZE
Bore
140
140
mm
MM
Front rod Ø
100
100
mm
MM2
Rear rod Ø
100
90
100
90
mm
CORSA
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
確定
TI
Technical information
-
CORSAX
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
確定
TDS
Cushioning
Without cushioning
Front
Back
Front and back
Without cushioning
Front
Back
Front and back
TDT
Front rod threading
Male thread (standard)
Female thread
Male thread (standard)
Female thread
TDT2
Rear rod threading
Male thread (standard)
Female thread
Male thread (standard)
Female thread
SA
Breathers
Without breathers
Front and back breathers
Without breathers
Front and back breathers
GUA
Seals
Standard (nitrile + polyurethane)
Low friction and/or water and glycol mixtures (nitrile + PTFE)
High temperature (viton + PTFE)
Standard (nitrile + polyurethane)
Low friction and/or water and glycol mixtures (nitrile + PTFE)
High temperature (viton + PTFE)
DIS
No. of spacers multiple of 50 mm
0
1
2
3
4
5
6
7
8
9
10
0
1
2
3
4
5
6
7
8
9
10
PC1
Front end connection position
1
2
3
4
1
2
3
4
PC2
Rear end connection position
1
2
3
4
1
2
3
4
RF1
Front cushioning position
0
0
RF2
Rear cushioning position
0
0
PSA1
Front breather position
0
0
PSA2
Rear breather position
0
0
IND1
Front inductive sensor
0
0
IND2
Rear inductive sensor
0
0
CON1
Front connector type
-
-
CON2
Rear connector type
-
-
DRE1
Front drainage
0
1 - standard position
2 = 1,3 cm3/rev
3
4
0
1 - standard position
2 = 1,3 cm3/rev
3
4
DRE2
Rear drainage
0
1 - standard position
2 = 1,3 cm3/rev
3
4
0
1 - standard position
2 = 1,3 cm3/rev
3
4
ASX
Front rod accessory
No
Spheric swivel (ISO 6982/DIN 24338)
No
Spheric swivel (ISO 6982/DIN 24338)
ADX
Rear rod accessory
No
Spheric swivel (ISO 6982/DIN 24338)
No
Spheric swivel (ISO 6982/DIN 24338)
B
Ø f8
145
145
mm
D
Ø max
255
255
mm
EE
Nominal dimension
1"1/4
1"1/4
FB
Ø
26
26
mm
FC
Ø
300
300
mm
K
31
31
mm
NF
40
40
mm
PK
208
208
mm
UC
Ø
340
340
mm
VD
5
5
mm
WC
36
36
mm
Y
181
181
mm
ZM
570
570
mm
ZK
494
494
mm
PESO
Cylinder weight
164.00
164.00
kg
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...