您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
FTP-050
Duplomatic
Duplomatic Mechatronics
Electric actuators
Accessories
Powered by
CAD模型選擇
{duplomatic/duplomatic_mechatronics/1000_electric_actuators/accessories/mounting_type_ecx3_g_feet_ms1.prj},{NB=FTP-050},{TYPE=FTP-050},{SIZE=50},{C=46.5},{B=45},{D=65},{E=47},{F=36},{G=9},{H=21.75},{I=32},{S=5},{T=45},{R=20},{U=16},{Z=9},{CX=46.5},{GX=9.0},{HX=21.75},{RX=20.0},{UX=16},{ZX=9.0},{DD=8.0},{PX=1.250},{LX=16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Duplomatic
Description
Feet MS1 - Feet MS1
Bill of material
FTP-050
TYPE
Type
FTP-050
FTP-050
SIZE
Size
50
50
mm
C
±0.2
46.5
46.5
mm
B
JS14
45
45
mm
D
0/-0.2
65
65
mm
E
47
47
mm
F
±2/0
36
36
mm
G
H14
9
9
mm
H
±0.2
21.75
21.75
mm
I
±0.2
32
32
mm
S
±0.5
5
5
mm
T
JS15
45
45
mm
R
H15
20
20
mm
U
16
16
mm
Z
H14
9
9
mm
DD
8.0
8.0
PX
1.250
1.250
LX
16
16
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...