??
Catalog navigation
CAD模型选择
可提供的产品: 15
HELP_VARIABLE
Company
eaton_qs
Description
08 - Timer block attachment
Bill of material
104947
MANUID
Product number of the Manufacturer
DESCSHORT
Short Description
DESCLONG
Long Description
Timer module, accessories for contactor, snap on
MANUTYPEDESC
Manufacturer Type Description
IMAGE
Image
PREVIEW
Preview
INTNO
International product number
BUYER_PID
MANUNAME
Manufacturer Name
Eaton
DELTIME
Delivery Time
0
PRODSTAT
Product status
Master2016
AAB855
max. setting time
s
AAB981
min. setting time
s
AAP365
Number of breaking contacts
AAP377
Number of changers
0
AAP546
Number of making contacts
AAO057
Product type
AAO663
GTIN
AAW338
Manufacturer product designation
AAO735
name of supplier
Eaton
AAD931
customs tariff number (TARIC)
BAA303
Power loss, static, current-independent [Pls]
1.8 W
BAB392
certificate/approval
CE
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
WEIGHT
73
LENGTH
38
WIDTH
45
DEPTH
86
Embedded user actions
Preview - Generation
询价
3D
2D

附加信息
为你推荐
近似的零部件
相关附件
附加信息
载入中 ...