??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Elesa
Description
ESP. - ELESA-Guard safety handles
Bill of material
Guard safety handles ESP.110-EH-C6
CODE
Code
DESCRIPTION
Description
DIM01
L
114 mm
DIM02
f
93.5±0.5 mm
DIM03
d
6.5 mm
DIM04
s
mm
DIM05
h
33 mm
DIM06
h1
7 mm
DIM07
h2
11 mm
DIM08
C
35 mm
DIM09
l
19 mm
DIM10
l1
74 mm
DIM11
l2
9.5 mm
DIM12
F1
90 N
WEIGHT
Weight
33 g
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...