您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照標準
IFC 4.0
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Fold-away handles EFH.620/65-SST-S.D.16(0)
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fold away handles
EFH.620
Powered by
CAD模型選擇
{elesa/general_catalogue/05/3_fold_away_handles/efh_620_combi/efh_620_inox_asmtab.prj},{NB=Fold-away handles EFH.620/65-SST-S.D.16(0)},{CODE=285163-R},{DESCRIPTION=EFH.620/65-SST-S.D.16},{POS=0},{DIM01=65},{DIM02=16},{DIM03=83.5},{DIM04=81},{DIM05=22},{DIM06=15.0},{DIM07=19.5},{DIM08=1.0},{DIM09=2.0},{DIM10=M4},{DIM11=5},{DIM12=3},{DIM13=3},{DIM14=5.5},{DIM15=90},{WEIGHT=75},{DIM10X=4},{PPATH=../efh_620_combi/efh_620_inox_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
EFH.620-SST - Fold-away handles
Bill of material
Fold-away handles EFH.620/65-SST-S.D.16(0)
CODE
Code
285163-R
285163-R
DESCRIPTION
Description
EFH.620/65-SST-S.D.16
EFH.620/65-SST-S.D.16
POS
Position
open
closed
open
closed
DIM01
H
65
65
mm
DIM02
D
16
16
mm
DIM03
L
83.5
83.5
mm
DIM04
M
81
81
mm
DIM05
D1
22
22
mm
DIM06
H2
15.0
15.0
mm
DIM07
r
19.5
19.5
mm
DIM08
r1
1.0
1.0
mm
DIM09
s
2.0
2.0
mm
DIM10
f
M4
M4
DIM11
h1
5
5
mm
DIM12
d1
3
mm
DIM13
h2-0.2
3
mm
DIM14
r2
5.5
5.5
mm
DIM15
α
90
90
°
WEIGHT
Weight
75
75
g
Embedded user actions
Preview - Generation
詢價
CAD
PDF
3D
尺寸
2D
Additional Information
建議
Similar parts
相應設備
Additional Data
Loading ...