??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
CMS - Snap locks
Bill of material
Snap lock CMS.60-10-30
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
l1
mm
DIM02
l2
mm
DIM03
l3
mm
DIM04
S
1÷10 mm
WEIGHT
Weight
55 g
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.