??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
VDS+IEL - Solid handwheels with revolving handle
Bill of material
Solid handwheels with revolving handle VDS.300+IEL A-20
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
300 mm
DIM02
dH7
20 mm
DIM03
L
66 mm
DIM04
d1
40 mm
DIM05
d2
mm
DIM06
d3
mm
DIM07
d4
72 mm
DIM08
d5
66 mm
DIM09
l
20 mm
DIM10
h
44 mm
DIM11
h1
20 mm
DIM12
H
65 mm
DIM13
m
M10
DIM14
R
124.0 mm
DIM15
t
mm
DIM16
b
mm
DIM17
C
500 Nm
DIM18
L
30 J
WEIGHT
Weight
1270 g
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...