??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-AP-PBF - Mounting base for hinged joints
Bill of material
Mounting base for hinged joints TCC-AP-PBF-30-T-C33
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
d
30 mm
DIM02
L
40 mm
DIM03
B
75 mm
DIM04
H
100 mm
DIM05
d2
6.5 mm
DIM06
f
60 mm
DIM07
H1
7.5 mm
DIM08
h2
32.5 mm
DIM09
l1
54 mm
DIM10
l2
45 mm
DIM11
l3
28 mm
DIM12
l4
42 mm
DIM13
S
M8
DIM14
C
12 N*m
DIM15
F1
3300 N
DIM16
M1
33 N*m
DIM17
M2
N*m
WEIGHT
Weight
142 g
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
No recommendations available.