??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 366 - Oval tubular handles
Bill of material
Oval tubular handle GN 366-36-M8-300-ELG
PARTNUMBER
E+G PARTNUMBER
B
36 mm
D
Thread
L1
mm
A
24 mm
H
57 mm
L2
mm
L3
mm
L4
mm
T
min.
15 mm
FARBEVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in
    Yiheda 3D Electronic Gallery
    XAH71_79 - Tubular handle Round tube oblique pull type Built-in type
    Elesa
    M.1043-BM-AN - ELESA-Tubular handles
    Ganter
    GN 366 - Oval tubular handles
    Elesa+Ganter
    M.1043-BM-SST - Tubular handles
    Elesa+Ganter
    M.1043-AN - Tubular handles
    SRD-FA
    GAAHDR - Internal and external type - tubular handle
    KIPP
    K0222 - Tubular handles
    Elesa
    M.1043-EP - ELESA-Tubular handles
    Elesa+Ganter
    GN 666.4 - Tubular arch handles
    Elesa
    M.1043-SST - ELESA-Tubular handles