??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 92-74 - Embase support pour capteur aluminium
Nomenclature
Emile Maurin 92-740-18
REF
Référence
D1
mm
D2
50 mm
D3
6.5 mm
L1
40 mm
L2
60 mm
L3
42 mm
L4
60 mm
L5
42 mm
L6
30 mm
L7
-0.5
10 mm
H1
52.5 mm
H2
32.5 mm
H3
7 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Users who viewed this, were also interested in