??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 92-19 - Pied pour tube monobloc aluminium
Nomenclature
Emile Maurin 92-196-18
REF
Référence
MAT
Matière
D1
D2
5.5 mm
D3
M6
L1
34.5 mm
L2
25 mm
L5
50 mm
L6
38 mm
L7
50 mm
H1
7 mm
H2
longueur serrage
40 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...