??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 24-101 - Plaque de base pour bride latérale - Rectangulaire
Nomenclature
Emile Maurin 24-101-14
REF
Référence
24-101-14
L1
14 mm
L2
50 mm
L3
110 mm
L4
70 mm
L5
65
L6
40 mm
D1
M12
D2
+2
68 mm
D3
6.5 mm
H1
30 mm
INFOS
Informations
Information
INFOTEXTE
Embedded user actions
Preview - Generation
Quotation
3D
Dimension
2D

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Loading ...